Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
PHD
Description
AV - NFPA Series A, AV, HV Tierod Hydraulic or Air Cylinder
Bill of material
AB-1x0.25
IDNR
Ident number
AV
SPRING
Spring
SERIES
Series
MOUNT
Mount
SIZE
Size
TRUNION
Trunion
STK
Stroke
PORTS
Ports
CUSHION
Cushions
SHOCKPAD
Shock Pads
OVERSIZEDROD
Oversized Rod
STKADJ
Stroke Adjustment
RODLOK
Rodlok
KOPTION
Rod Extension - 1/8 In Increments
MAGNET
Magnet
RODEND
Rod End
PORTLOCATION
Port Location
SEAL
Seals
TOLERANCE
Close Tolerance Stroke
YOPTION
SAE Ports
PLATING
Electroless Nickel Plating
SWITCH
Switch
RODACC
Rod Accessories
POSITION
Position
AA
AM
0.000 Inch
BD
Inch
CD
0.000 Inch
D
Inch
DB
DF
0.000 Inch
DN
Inch
E
Inch
EW
Inch
FT
KM
NT
LB
0.0 Inch
P
0.0 Inch
R
Inch
RM
Inch
RM1
Inch
RT
SD
Inch
SD1
Inch
SN
Inch
TF
Inch
TN
Inch
UB
0.000 Inch
UF
Inch
V
0.000 Inch
WA
Inch
W1
0.000 Inch
XB
Inch
XT
Inch
XY
Inch
ZB
0.00 Inch
ZG
0.000 Inch
ZR
0.00 Inch
AH47
A Rodlok
Inch
CH47
C Rodlok
Inch
EH47
E Rodlok
Inch
FH47
F Rodlok
Inch
HH47
H Rodlok
Inch
JH47
J Rodlok
Inch
KH47
K Rodlok
Inch
LH47
L Rodlok
MH47
M Rodlok
NH47
N Rodlok
OH47
O Rodlok
Inch
QH47
Q Rodlok
Inch
RH47
R Rodlok
Inch
SH47
S Rodlok
Inch
TH47
T Rodlok
Inch
UH47
U Rodlok
Inch
BDH47
BD Rodlok
Inch
TNH47
TN Rodlok
Inch
UW
Unit Weight
lb
APIS
Adder Per Inch Of Stroke
0.00 lb
WEIGHT
Weight
lb
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models