Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV031A - Corner
Bill of material
AV031ACR
CODE
Code
AV031ACR
MAT
Material
SDESCR1
Very short description 1
INDA Basket Cm22X22 H9
SDESCR2
Very short description 2
Hotellerie AV031A 22X22 CR
ARTDESC
Article description
INDA ACCESSORIES Hotellerie Basket Cm22X22 H9 CR
INTERCODE
International code
EAN-13:8010359142360
HEIGHT
Height
9 cm
WIDTH
Width
22 cm
DEPTH
Depth
22 cm
WEIGHT
Weight
0.560 kg
SER
Series
Hotellerie
LINE
Basket
MOD
Model
AV031A
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models