Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV058L - Wall-mounted magnifying mirror, double jointed arm, 20 cmØ mirror
Bill of material
AV058LCR
CODE
Code
AV058LCR
MAT
Material
POS1
Position
POS2
Position
POS3
Position
SDESCR1
Very short description 1
INDA Magnifying mirrors Cm20X42 H20
SDESCR2
Very short description 2
Mirrors Inda AV058L 20X42 CR
ARTDESC
Article description
INDA ACCESSORIES Mirrors Inda Magnifying mirrors Cm20X42 H20 CR
INTERCODE
International code
EAN-13:8033163073620
HEIGHT
20 cm
WIDTH
20 cm
DEPTH
Depth
42 cm
WEIGHT
1.370 kg
SER
Series
Mirrors Inda
LINE
Magnifying mirrors
MOD
Model
AV058L
INTRACODE
Intrastat code
70099200
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models