Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
INDA
Description
AV058M - Wall-mounted magnifying mirror, double jointed arm, L 20 cmmirror
Bill of material
AV058MCR
CODE
Code
AV058MCR
MAT
Material
POS1
Position
POS2
Position
POS3
Position
SDESCR1
Very short description 1
INDA Magnifying mirrors Cm20X40 H20
SDESCR2
Very short description 2
Mirrors Inda AV058M 20X40 CR
ARTDESC
Article description
INDA ACCESSORIES Mirrors Inda Magnifying mirrors Cm20X40 H20 CR
INTERCODE
International code
EAN-13:8033163073637
HEIGHT
20 cm
WIDTH
20 cm
DEPTH
Depth
40 cm
WEIGHT
1.455 kg
SER
Series
Mirrors Inda
LINE
Magnifying mirrors
MOD
Model
AV058M
INTRACODE
Intrastat code
70099200
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型