Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV0710 - Tabletop kleenex dispenser in chromed ABS
Bill of material
AV0710CR
CODE
Code
AV0710CR
MAT
Material
SDESCR1
Very short description 1
INDA Towel Holder / Cleenex / Paper Cm26X14 H6.5
SDESCR2
Very short description 2
Hotellerie AV0710 26X14 CR
ARTDESC
Article description
INDA ACCESSORIES Hotellerie Towel Holder / Cleenex / Paper Cm26X14 H6.5 CR
INTERCODE
International code
EAN-13:8033163073859
HEIGHT
Height
6.5 cm
WIDTH
Width
26 cm
DEPTH
Depth
14 cm
WEIGHT
Weight
0.352 kg
SER
Series
Hotellerie
LINE
Towel Holder / Kleenex / Paper
MOD
Model
AV0710
INTRACODE
Intrastat code
39249000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models