Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV086D - Stand with paper and toilet brush holder
Bill of material
AV086DCR
CODE
Code
AV086DCR
MAT
Material
COLORX
0.84,0.84,0.84,0.00
SDESCR1
Very short description 1
INDA STANDS Cm26X27 H70
SDESCR2
Very short description 2
Articoli Trasversali Inda AV086D 26X27 CR
ARTDESC
Article description
INDA ACCESSORIES Articoli Trasversali Inda STANDS Cm26X27 H70 CR
INTERCODE
International code
EAN-13:8033163274768
HEIGHT
Height
70 cm
WIDTH
Width
26 cm
DEPTH
Depth
27 cm
WEIGHT
Weight
3.450 kg
SER
Series
Transversal Article Inda
LINE
STANDS
MOD
Model
AV086D
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Matteo Thun & Antonio Rodriguez
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models