Catalog navigation
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
INDA
Description
AV114B - Wall mounted/free-standing toilet brush holder
Bill of material
AV114BNE
CODE
Code
MAT
Material
SDESCR1
Very short description 1
INDA Toilet Brush Holder Cm8X8 H40
SDESCR2
Very short description 2
ARTDESC
Article description
INTERCODE
International code
EAN-13:8033163689012
HEIGHT
Height
40 cm
WIDTH
Width
8 cm
DEPTH
Depth
8 cm
WEIGHT
Weight
1.385 kg
SER
Series
MY WAY
LINE
Toilet Brush Holder
MOD
Model
AV114B
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
载入中 ...
预览
3D
尺寸标注
2D
下载CAD模型