Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
INDA
Description
AV114B - Wall mounted/free-standing toilet brush holder
Bill of material
AV114BNE
CODE
Code
MAT
Material
SDESCR1
Very short description 1
INDA Toilet Brush Holder Cm8X8 H40
SDESCR2
Very short description 2
ARTDESC
Article description
INTERCODE
International code
EAN-13:8033163689012
HEIGHT
Height
40 cm
WIDTH
Width
8 cm
DEPTH
Depth
8 cm
WEIGHT
Weight
1.385 kg
SER
Series
MY WAY
LINE
Toilet Brush Holder
MOD
Model
AV114B
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models