Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
INDA
Description
AV114B - Wall mounted/free-standing toilet brush holder
Bill of material
AV114BCR
CODE
Code
AV114BCR
MAT
Material
Chrome-plated
SDESCR1
Very short description 1
INDA Toilet Brush Holder Cm8X8 H40
SDESCR2
Very short description 2
MY WAY AV114B 8X8 CR
ARTDESC
Article description
INDA ACCESSORIES MY WAY Toilet Brush Holder Cm8X8 H40 CR
INTERCODE
International code
EAN-13:8033163689012
HEIGHT
Height
40 cm
WIDTH
Width
8 cm
DEPTH
Depth
8 cm
WEIGHT
Weight
1.385 kg
SER
Series
MY WAY
LINE
Toilet Brush Holder
MOD
Model
AV114B
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.
下載CAD模型