Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV151F - Removable basket
Bill of material
AV151FAL
CODE
Code
AV151FAL
MAT
Material
SDESCR1
Very short description 1
INDA Basket Cm22X12 H6
SDESCR2
Very short description 2
Articoli Trasversali Inda AV151F 22X12 AL
ARTDESC
Article description
INDA ACCESSORIES Articoli Trasversali Inda Basket Cm22X12 H6 AL
INTERCODE
International code
EAN-13:8033163350585
HEIGHT
Height
6 cm
WIDTH
Width
22 cm
DEPTH
Depth
12 cm
WEIGHT
Weight
0.610 kg
SER
Series
Transversal Article Inda
LINE
Basket
MOD
Model
AV151F
INTRACODE
Intrastat code
73249000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    INDA
    AV231C - Corner
    INDA
    AV231A - Angular with removable antibacterial cup. Anti-slip and anti-UV cup
    INDA
    AV131F - Removable corner
    INDA
    AV251A - Basket with removable antibacterial basin. Anti-slip and anti-UV basin
    INDA
    AV0330 - Double basket, for hanging
    INDA
    AV154C - Hairdryer with safety thermostat. Push-and-pull mechanism. 2 different speeds. 1400W. Nozzle
    INDA
    AV154A - Hairdryer with safety thermostat and electrical plug. Push-and-pull mechanism. 3 different speeds. 1800W
    INDA
    A3619C - Double towel holder, centre distance 60 cm
    INDA
    A3620B - Double clothes hanger
    INDA
    A36250 - Paper holder
    INDA
    A3620A - Clothes hanger
    INDA
    A36260 - Paper holder with cover
    INDA
    A36950 - Grab-bar
    INDA
    A36920 - Grab-bar with basket
Previews
3D
Dimension
2D
Download CAD models