Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
C Matic
Description
AV29 - Union Tee
Bill of material
AV190030
CODE
Code
TYPE
Type
MAT
Material
Brass Chemical Nickel Plated
DTUBO
Øe Tube
mm
D2
mm
D2IN
in
L1
mm
L1IN
in
L2
mm
L2IN
in
G
g
GOZ
oz
WT
Working Temperature
-20 ÷ 150 °C
WTF
Working Temperature
-4 ÷ 302 °F
WP
Working Pressure (max)
20 bar
WPP
Working Pressure (max)
290 psi
TV
Vacuum
-99 kPA
TVH
Vacuum
29" Hg
CONF1
Conformity
Silicone Free
CONF2
Conformity2
RoHS
AF
Application fields
Pneumatic circuits
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models