Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV375B - Stool with seat, brass structure. Antibacterial
Bill of material
AV375BWW
CODE
Code
AV375BWW
MAT
Material
BRANDDESC
Brand Description
INDA
ARTNUM
Article number
AV427AWW
SDESCR1
Very short description 1
INDA Stools - Seats Cm35X33 H46
SDESCR2
Very short description 2
Sedili Docc.Antibat. AV375B 35X33 WW
ARTDESC
Article description
INDA ACCESSORIES Sedili Docc.Antibat. Stools - Seats Cm35X33 H46 WW
INTERCODE
International code
EAN-13:8033163983172
ARTTYPE
Article type
Standard article
STAT
State
CURRENT
HEIGHT
Height
46 cm
WIDTH
Width
35 cm
DEPTH
Depth
33 cm
WEIGHT
Weight
3.400 kg
SER
Series
Anti-tip shower seat
LINE
Stools
MOD
Model
AV375B
INTRACODE
Intrastat code
94017900
FINSTRUT
Finishing structure
White
GROUPROD
Pool products
AV375B
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models