Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV4010 - Waste basket with anti-slip base
Bill of material
AV4010AL
CODE
Code
AV4010AL
MAT
Material
SDESCR1
Very short description 1
INDA Waste paper, waste baskets Cm22X22 H34
SDESCR2
Very short description 2
Hotellerie AV4010 22X22 AL
ARTDESC
Article description
INDA ACCESSORIES Hotellerie Waste paper, waste baskets Cm22X22 H34 AL
INTERCODE
International code
EAN-13:8010359119638
HEIGHT
Height
34 cm
WIDTH
Width
22 cm
DEPTH
Depth
22 cm
WEIGHT
Weight
0.960 kg
SER
Series
Hotellerie
LINE
Waste baskets
MOD
Model
AV4010
INTRACODE
Intrastat code
73249000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models