Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV4025 - Dustbin with cover and pedal and anti-slip base
Bill of material
AV4025AL
CODE
Code
AV4025AL
MAT
Material
SDESCR1
Very short description 1
INDA Waste paper, waste baskets Cm21X28 H29
SDESCR2
Very short description 2
HOTELLERIE AV4025 21X28 AL
ARTDESC
Article description
INDA ACCESSORIES HOTELLERIE Waste paper, waste baskets Cm21X28 H29 AL
INTERCODE
International Codes
EAN-13:8033163982069
HEIGHT
Height
29 cm
WIDTH
Width
21 cm
DEPTH
Depth
28 cm
WEIGHT
Weight
11.450 kg
SER
Series
HOTELLERIE
LINE
Line
Waste paper, waste baskets
MOD
Model
AV4025
INTRACODE
Intrastat code
73249000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models