Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV408C - Tempered crystal shelf with low railing, 6 mm glass
Bill of material
AV408CCR01
CODE
Code
AV408CCR01
LODDEST
LOD Destination
LODLEVEL
LOD Level
MAT
Material
MAT2
Material
BRANDDESC
Brand Description
INDA
ARTNUM
Article Number
AV408CCR01
SDESCR1
Very Short Description 1
INDA Shelf AV408C
SDESCR2
Very Short Description 2
HOTELLERIE L60xH3.8xP15.8 Chromo Transparent
ARTDESC
Article Description
Brand: INDA Serie: HOTELLERIE Mensola Prod. No.: AV408C L60xH3.8xP15.8 Chromo Transparent
INTERCODE
International Codes
EAN-13:8021586767486
ARTTYPE
Article Type
Standard article
STAT
State
CURRENT
VAR
Variant Characteristics
0
HEIGHT
Height
3.8 cm
WIDTH
Width
60 cm
DEPTH
Depth
15.8 cm
WEIGHT
Weight
19.200 kg
SER
Series
HOTELLERIE
LINE
Line
Shelf
MOD
Model
AV408C
INTRACOD
Intrastat Code
74182000
FINSTRUT
Finishing structure
Chromo
PANELS
Panel Finishes
Transparent
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    INDA
    AV425A - Double paper holder
    INDA
    AV426E - Double paper holder, with cover
    INDA
    AV420A - Clothes hanger. 007: The packing contains 10 pcs.
    INDA
    AV425B - Double paper holder, with cover
    INDA
    AV426F - Paper holder with cover
    INDA
    AV426D - Double paper holder
Previews
3D
2D
Download CAD models