Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV420A - Clothes hanger. 007: The packing contains 10 pcs.
Bill of material
AV420ACR007
CODE
Code
AV420ACR007
MAT
Material
BRANDDESC
Brand Description
INDA
ARTNUM
Article number
AV420ACR007
SDESCR1
Very short description 1
INDA Clothes hangers Spec.Pack Cm3X4 H3
SDESCR2
Very short description 2
HOTELLERIE AV420A 3X4 Chromo
ARTDESC
Article description
INDA ACCESSORIES HOTELLERIE Clothes hangers Special Pack Cm3X4 H3 Chromo
INTERCODE
International code
EAN-13:8010359564940
ARTTYPE
Article type
Standard article
STAT
State
CURRENT
HEIGHT
Height
3 cm
WIDTH
Width
3 cm
DEPTH
Depth
4 cm
WEIGHT
Weight
0.105 kg
SER
Series
Hotellerie
LINE
Clothes hangers
MOD
Model
AV420A
INTRACODE
Intrastat code
74182000
VODESCR2
Description Code Level 2
Special pack
FINSTRUT
Finishing structure
Chromo
GROUPROD
Pool products
AV420A
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    INDA
    A1025C - Paper holder
    INDA
    A10280 - Spare roll holder
    INDA
    AV425A - Double paper holder
    INDA
    AV426D - Double paper holder
    INDA
    AV425B - Double paper holder, with cover
    INDA
    AV426E - Double paper holder, with cover
    INDA
    AV426F - Paper holder with cover
    FOR Fittings
    407091 - 90° MALE BSP - 2 BOLTS METRIC FLANGE STD. SCREW
    FOR Fittings
    301108 - BSP BOLT
    INDA
    AV042A - ABS sanitary bag dispenser in chromed ABS
    FOR Fittings
    407080 - 90° MALE JIC - 2 BOLTS METRIC FLANGE STD. SCREW
    FOR Fittings
    301119 - METRIC BOLT
    Aventics
    1x_banjo_bolt - Series QR1-S Standard
    Aventics
    1x_banjo_bolt - Series QR2-S Standard
Previews
3D
2D
Download CAD models