Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV426E - Double paper holder, with cover
Bill of material
AV426ECR
CODE
Code
AV426ECR
MAT
Material
SDESCR1
Very short description 1
INDA Paper holder Cm33X12 H4
SDESCR2
Very short description 2
Hotellerie AV426E 33X12 CR
ARTDESC
Article description
INDA ACCESSORIES Hotellerie Paper holder Cm33X12 H4 CR
INTERCODE
International code
EAN-13:8021586287007
HEIGHT
Height
4 cm
WIDTH
Width
33 cm
DEPTH
Depth
12 cm
WEIGHT
Weight
0.815 kg
SER
Series
Hotellerie
LINE
Paper holder
MOD
Model
AV426E
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Matteo Thun & Antonio Rodriguez
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models