Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV427A - Paper holder with a cover and cell phone support
Bill of material
AV427ACR
CODE
Code
AV427ACR
MAT
Material
BRANDDESC
Brand Description
INDA
ARTNUM
Article number
AV427ACR
SDESCR1
Very short description 1
INDA Paper holder Cm13X13 H8
SDESCR2
Very short description 2
Hotellerie AV427A 13X13 CR
ARTDESC
Article description
INDA ACCESSORIES Hotellerie Paper holder Cm13X13 H8 CR
INTERCODE
International code
EAN-13:8033163873626
ARTTYPE
Article type
Standard article
STAT
State
CURRENT
HEIGHT
Height
8 cm
WIDTH
Width
13 cm
DEPTH
Depth
13 cm
WEIGHT
Weight
0.380 kg
SER
Series
Hotellerie
LINE
Paper holder
MOD
Model
AV427A
INTRACODE
Intrastat code
74182000
FINSTRUT
Finishing structure
Chromo
GROUPROD
Pool products
AV427A
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
PPATH
av427a_asmtpl.prj
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models