Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV4670 - Wall-mounted soap dispenser, anodised aluminium
Bill of material
AV4670AL
CODE
Code
AV4670AL
MAT
Material
MAT2
Material
BRANDDESC
BRAND DESCRIPTION
INDA
ARTNUM
Article number
AV4670AL
SDESCR1
Very short description 1
INDA Soap dispencer Cm12X15 H30
SDESCR2
Very short description 2
HOTELLERIE AV4670 12X15 Steel Brilliant
ARTDESC
Article description
INDA ACCESSORIES HOTELLERIE Soap dispencer Cm12X15 H30 Steel Brilliant
INTERCODE
International code
EAN-13:8010359119676
ARTTYPE
Article type
Standard article
STAT
State
CURRENT
HEIGHT
30 cm
WIDTH
12 cm
DEPTH
15 cm
WEIGHT
0.870 kg
SER
Series
Hotellerie
LINE
Soap dispenser
MOD
Model
AV4670
INTRACODE
Intrastat code
73249000
FINSTRUT
Finishing structure
Polished stainless steel
GROUPROD
Pool products
AV4670
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models