Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV8140 - Toilet Brush Holder Cm10X10 H40
Bill of material
AV8140WZ
CODE
Code
AV8140WZ
MAT
Material
BRANDDESC
Brand Description
INDA
ARTNUM
Article number
AV8140WZ
SDESCR1
Very short description 1
INDA Toilet Brush Holder Cm10X10 H40
SDESCR2
Very short description 2
HOTELLERIE INDA AV8140 10X10 White
ARTDESC
Article description
INDA ACCESSORIES HOTELLERIE INDA Toilet Brush Holder Cm10X10 H40 White
INTERCODE
International code
EAN-13:8033163049670
ARTTYPE
Article type
Standard article
STAT
State
CURRENT
HEIGHT
Height
40 cm
WIDTH
Width
10 cm
DEPTH
Depth
10 cm
WEIGHT
Weight
0.342 kg
SER
Series
HOTELLERIE
LINE
Toilet Brush Holder
MOD
Model
AV8140
INTRACODE
Intrastat code
39249000
FINSTRUT
Finishing structure
White
GROUPROD
Pool products
AV8140
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models