Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hettich
Description
AvanTech YOU drawer, height 139 mm
Bill of material
9255253______________(16,270X600)
I
HEADER
VARIANT CONFIGURATION FOR AVANTECH YOU, DRAWER SIDE PROFILE HEIGHT 139 MM
CW
CARCASE WIDTH (CW)
mm
Enter value for CW
CARCASE WIDTH (CW)
mm
cm
inch
ft
KD
SIDE PANEL THICKNESS
mm
NL
NOMINAL LENGTH (NL)
mm
PT
PACKING TYPE
DDP
COLOUR
DDNP
DESIGN PROFILE, FOIL WRAPPED
DIDP
AVANTECH YOU ILLUMINATION DESIGN PROFILE
DRPS
STEEL REAR PANEL
DRPCL
REAR PANEL CONNECTOR
DRPA
ALU REAR PANEL PROFILE
DFC
FRONT CONNECTOR
DDRS
REAR PANEL STABILISER
DFS
FRONT STABILISER
R
ACCESSORIES
DRAWER RUNNERS & PUSH TO OPEN
DARL
ACTRO YOU WITH SILENT SYSTEM
DP2OA
PTO SILENT ACTRO/5D YOU
DRL
QUADRO YOU
DP2OQ
PTO SILENT QUADRO YOU
DSB
SYNCHRONISATION BAR
DF
DRAWER FRONT
DRAWER INTERNAL FRONT
DIF
INTERNAL FRONT PANEL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models