Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Gamavuoto
Description
AVLG - Multi-stage vacuum generators
Bill of material
AVLG36
CODE
Part Number
PRESS
Working Pressure
4 Bar
GV4B
Vacuum Level at 4 bar
90 KPa
C6B
Flow at 4 bar
Nl/min
P4B
Air Consumption at 6 bar
Nl/min
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Gamavuoto
    SIL.A - Silencers
    Gamavuoto
    SVCL - Vacuum switch
    Gamavuoto
    AVLD - Multi-stage vacuum generators
    Gamavuoto
    RT - Vacuum regulator
    Gamavuoto
    ELP - 2 and 3 way electro-pilots n.c.
Previews
3D
Dimension
2D
Download CAD models