Catalog navigation
CADモデル選択
選択可能な製品数: 234
HELP_VARIABLE
Company
WMBerg
Description
AW64B - Anti-Backlash Worm Gears - 64 Pitch 1/8” to 1/4” Bores 14-1/2° Pressure Angle AGMA Quality 10 - Bronze QQ-B637 Stainless Steel Hubs Right Hand
Bill of material
AW64BS29-F80_(2)
PN
Product No.
LOD
Level of Details
DES
Description
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Teeth Material
Bronze QQ-B-637
MH
Hub Material
303 Stainless Steel
DP
Diametral Pitch
64
PA
Pressure Angle
14-1/2 °
MW
Mating Worm
B
Bore
Inch
H
Hub Diameter
Inch
N
Number of Teeth
PD
Pitch Diameter
Inch
F
Face Width
3/16 Inch
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
Loading ...
プレビュー
3D
情報
2D
ダウンロード(CADデータ)