Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
D-M-E
Description
AWP Wear plates - DME - Mat. AMPCO 21
Bill of material
AWP2506
REF
Catalog Number
W
Width
mm
T
Height
mm
L
Length
250 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    D-M-E
    WZ 9100 Wear strips, bronze plated - DME - Mat. Ck 22/CuSn
    D-M-E
    JL Plug with inside thread - DME
    D-M-E
    JL Connector 90° with inside thread - DME
    D-M-E
    V Body - DME
    D-M-E
    WV 700 Bafle ribs - DME
    D-M-E
    N/500 45° Angles - DME
    D-M-E
    UYM Date stamps - remove inner insert from the outer insert using a screwdriver - DME - Mat.: Corrosion resistant steel: 50-55 HRC T 150°C
    D-M-E
    N Adapters - DME
    D-M-E
    WH Heat transfer rods - DME
    D-M-E
    WZ 8065 Helical springs, redtangular with round corners - DME - Mat.:Spring steel according DIN 17 223/1 - Tol: as per DIN 2095 (2)
    D-M-E
    US 1600 Hose clamps - DME
    D-M-E
    FA Date stamps - remove inner insert from the outer insert using a screwdriver - DME - Mat.: Inox 1.4034 - 48 - 54 HRC T°: 150°
    D-M-E
    V Cascade water junctions - DME
    D-M-E
    FT Date stamps - DME - Mat.: 1.2344 nitrided
Previews
3D
Dimension
2D
Download CAD models