Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
AXFS,AXFH,AXFM,AXFL,AXFY,AXFHE,AXFME,AXFLE,AXFAN,AXHHF,AXCES,AXCEH,AXCEM,AEXHF,AEXMF,VULHF,VULMF,AAFS,AAFH,AAFM,CXFS,CXFH,CXFM,CXFL,CXFY,CXFHE,CXFME,CXFLE,CXFAN,CXHHF,CXCES,CXCEH,CXCEM,CXEHF,CXEMF,CXVHF,CXVMF,CAFS,CAFH,CAFM - Urethane Bumpers - Configurable Type
Bill of material
AXFS-D6-L10-V2-N
PN
Part No.
AXFS-D6-L10-V2-N
TP
Type Selection
Specified Type
TYS
Type Selection
CS
Class Selection
MAT
Material
HARD
Hardness
COLOR
Color Selection
D
D 1mm Increment
mm
Enter value for D
D 1mm Increment
mm
cm
inch
ft
DTOL
D Tolerance
+/-0.2 mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
LTOL
L Tolerance
+0.5/0 mm
V
V 1mm Increment
mm
ALT1
Inner Dia. Negative Tolerance
VTOL
V Tolerance
+/-0.2 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models