Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TPC Global
Description
AXRK - Air Cylinder (Stainless Tube) Non-Rotating Piston/Direct Mounting Cylinder
Bill of material
AXRKA20-25
IDNR
Ident number
MOUNTING
Mounting
BS
Bore Size
mm
STROKE
Stroke
mm
STROKE1
Stroke
mm
POS
Working Stroke
mm
Enter value for POS
Working Stroke
mm
cm
inch
ft
CUSHION
Cushion
SERIES
Series
SWITCH
Auto Switch
NUMBER
Number of Switches
ORDER
Order Type
SELECTION
Selection
POSA
Nut position
mm
Enter value for POSA
Nut position
mm
cm
inch
ft
A
Dimensions
18 mm
AT
Dimensions
15.5 mm
B
Dimensions
30.3 mm
B1
Dimensions
13 mm
GA
Dimensions
22 mm
GB
Dimensions
8 mm
H
Dimensions
27 mm
H1
Dimensions
5 mm
I
Dimensions
27.0 mm
L
Dimensions
33.5 mm
LD
Dimensions
5.5, 9.5 C-BORE Dp6.5
LH
Dimensions
15 mm
LK
Dimensions
21.0 mm
MM
Thread
M8X1.25
N
Dimensions
24.0 mm
NA
Dimensions
29.0 mm
NB1
Dimensions
15.0 mm
ND
Dimensions
20 mm
P
Thread
1/8
LG
Dimensions
76 mm
X
Dimensions
39 mm
Y
Dimensions
12 mm
LT
Dimensions
103 mm
F
Dimensions
0.0 mm
FF
ThreadDimensions
0
FK
Dimensions
0 mm
D
Dimensions
10 mm
K
Dimensions
8 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models