Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Special Springs
Description
B Ø 3/4 - Medium load
Bill of material
B20-076
CODE
-
DHINCH
Hole diameter
3/4 Inch
DDINCH
Rod diameter
3/8 Inch
LOINCH
Free length
Inch
R
Rate /±10%
lbs/0.1 in.
SXINCH
Deflection of job
Inch
FXI
Force
0.00 lbs
LXINCH
Length at compression end
Inch
S1INCH
Recommended working deflection for long spring life
Inch
F1LBS
Force
lbs
S2INCH
Recommended working deflection for medium spring life
Inch
F2LBS
Force
lbs
S3INCH
Deflessione per media - corta durata
Inch
F3LBS
Force
lbs
SNINCH
Maximum operating deflection
Inch
FNLBS
Force
lbs
SBINCH
Solid deflection
Inch
BXHINCH
Cross wire section
0.16 x 0.09 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models