Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Böllhoff
Description
B 51010 - Steel zinc-plated, high collar
Bill of material
BÖLLHOFF 51010VZ41,8
ARTIKELNUMMER
Article number
VORSCHAUBILD
Preview
ECLASS
e-class-no.
23-11-07-01
D1MAX
d1 max.
D1MIN
d1 min.
D2MAX
d2 max.
D2MIN
d2 min.
D3MAX
d3 max.
D3MIN
d3 min.
DD
Diameter (d)
DD2
Diameter (d2)
BOHRLOCHD
Drilling diameter d
H1
h1
H1MAX
h1 max.
H1MIN
h1 min.
H2
h2
0.8
H2MIN
h2 min.
0.6
HMAX
h max.
HMIN
h min.
S
s
NORMBEZEICHNUNG
Standard designation
B
GEWINDEART
Thread type
Metric thread
KRAFTANGRIFF
Force application
Hexagon head
OBERFLAECHE
Surface
zinc-plated
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Böllhoff
    B 51010 - Steel zinc-plated
    SFS Group Schweiz AG
    158 - Sechskant-Setzmuttern Stahl verzinkt blau
    Knocks Fluid-Technik
    Finefilter BG1 - Futura series
    VIPDO
    YWR01
    KIPP
    K0396 - Eye bolts DIN 444 Form B
    Knocks Fluid-Technik
    Filter BG1 - Futura series
    Böllhoff
    DIN 936 - Stainless steel A2
    Böllhoff
    B 53002 - Steel 8 zinc-plated
    Bossard Catalog
    BN 26663 - Surface mount nuts without adhesive patch, on tape for PC boards
Previews
3D
Dimension
2D
Download CAD models