Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Böllhoff
Description
B 52030 - Steel VZD
Bill of material
BÖLLHOFF 52030C/TXB2517
ARTIKELNUMMER
Article number
52030C/TXB2517
VORSCHAUBILD
Preview
ECLASS
e-class-no.
23-11-01-12
AMAX
a max.
9
DA
da
4.500
DD
Diameter (d)
M5
DD1
Diamter (d1)
5
DD2
Diameter (d2)
9.5
K
k
3.700
LMAXA
l max. A
17.400
LMINA
l min. A
16.600
LAENGEL
Length (l)
17
TMAX
t max.
1.910
TMIN
t min.
1.520
NORMBEZEICHNUNG
Standard designation
B
KOPFFORM
Head shape
Button head
GEWINDEART
Thread type
Self-tapping thread
KRAFTANGRIFF
Force application
Hexalobular / Torx
OBERFLAECHE
Surface
zinc-plated, thick-film passivated (VZD)
SPITZEGEWINDEENDE
Tip/Thread end
Spiral tip
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models