Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
ABB Installation Products
Description
B-903
Bill of material
B90310
CN
Cat.No.
DESCRIPTION
Description
FINISH
Finish
Galv-Krom
MAT
Material
12 ga.
LF
Weight
2.825 lbs/ft
A
1.540 Inch
B
3.061 Inch
C
0.875 Inch
D
0.750 Inch
E
1.500 Inch
H
0.563 Inch
L
Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models