Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
ABB Installation Products
Description
B-909
Bill of material
B90910
CN
Cat.No.
DESCRIPTION
Description
FINISH
Finish
Galv-Krom
MAT
Material
12 ga.
A
1.540 Inch
B
1.895 Inch
C
0.875 Inch
E
1.500 Inch
H
0.563 Inch
L
Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    ABB Installation Products
    B-909HS
    ABB Installation Products
    F-720 Wall Bracket
    ABB Installation Products
    B-911
    ABB Installation Products
    B-906
    ABB Installation Products
    Type RA-225 - For Heavy-Duty
    ABB Installation Products
    B-904
    ABB Installation Products
    B-903H
    ABB Installation Products
    B-907
    ABB Installation Products
    Metalic Accesories Type: PSA - Proximity Swith Connectors
    ABB Installation Products
    F-715 Wall Bracket
    ABB Installation Products
    90 Fitting PG
    ABB Installation Products
    Locknut Metric
    ABB Installation Products
    E-233 Anchor Clip
    ABB Installation Products
    E-765 Center Beam Clamp
Previews
3D
Dimension
2D
Download CAD models