Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Installation Products
Description
B-922 Opposite-Side Angle Connector
Bill of material
B922
CN
Cat.No.
B922
DESCRIPTION
Description
KD B922 Steel Angle Connector
FINISH
Finish
Galv-Krom
A
4.500 Inch
B
3.000 Inch
C
0.188 Inch
D
0.750 Inch
E
1.500 Inch
F
4.500 Inch
G
0.563 Inch
H
1.438 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models