Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
ABB Installation Products
Description
B-955 Post Base Galvkrom
Bill of material
B955
CN
Cat.No.
B955
DESCRIPTION
Description
KD B955 Post Base Galvkrom
FINISH
Finish
Galv-Krom
A
3.683 Inch
B
1.500 Inch
C
0.250 Inch
D
0.750 Inch
E
0.563 Inch
F
2.925 Inch
G
1.092 Inch
H
0.750 Inch
I
1.688 Inch
J
1.531 Inch
K
3.183 Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型