Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
JW Winco
Description
B-RD - Stahlblech-Bockrolle, mittelschwere Ausführung, mit Anschraubplatte. Rad mit Zweikomponenten-Vollgummireifen, “Blickle Comfort”, mit Stahlblech-Felge.
Bill of material
Medium Duty Black Rubber Wheel Caster B-RD-100-P1-R
PARTNUMBER
WINCO PARTNUMBER
RADDRM
wheel Ø
mm
RADBR
tread width
mm
TF1
load capacity
kg
LART
bearing type
Rollenlager
GESHO
overall height
mm
PLGR
plate size
mm
SCHENT
bolt hole spacing
mm
SLDRM
bolt hole Ø
mm
REHAERTE
tread & tire hardness
65° Shore A °Shore A
TEMPV
temperature range from
-25 °C
TEMPB
temperature range to
80 °C
CTN
US-Customs Tariff Number
ROHS
YES
INFOWINCO
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models