Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Blohm
Description
B0348 - Hinges aluminium
Bill of material
B0348.352020
BESTBLOHM
Order No.
MATERIAL
Material
Aluminium
W
rotation angle
°
A
distance
mm
A1
distance
mm
A2
distance
mm
A3
Length
mm
A4
Length
mm
B
Width
48 mm
F1
f1 max. kN
kN
F2
F2 max. kN
kN
TRAG
load-bearing capacity
2500 N
GEW
Approx. weight
kg
INFO
Technical Information
Info
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
83021090
EAN
EAN-Code
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models