B08-02-CK00B
Parker Pneumatic Division
Air Preparation Products
Wilkerson FRLs
Powered by
CAD모델 선택
{parkerpdn/frl/wilkerson/b08_asmtab.prj},{NB=B08-02-CK00B},{PR=B08 Filter/Regulator},{C1=B08},{C2=0},{C3=2},{C5=C},{C6=K},{C7=0},{C8=0},{C9=B},{PPATH=b08_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
Parker Pneumatic Division
Description
B08 - Wilkerson Filter/Regulators Products
Bill of material
B08-02-CK00B
PN
Part No.
B08-02-CK00B
PR
Product
B08 Filter/Regulator
C1
Filter/Regulator
B08 - Filter/Regulator, Miniature
B08 - Filter/Regulator, Miniature
C2
Thread Type
0 - NPT
C - BSPP
0 - NPT
C - BSPP
C3
Pipe Size
2 - 1/4 inch
2 - 1/4 inch
C5
Diaphragm/Spring Options
C - 0-30 PSIG (2 bar), Relieving, Nitrile
D - 0-60 PSIG (4 bar), Relieving, Nitrile
F - 0-125 PSIG (8 bar), Relieving, Nitrile
P - 0-30 PSIG (2 bar), Non-Relieving, Nitrile
W - 0-60 PSIG (4 bar), Non-Relieving, Nitrile
R - 0-125 PSIG (8 bar), Non-Relieving, Nitrile
G - 0-232 PSIG (16 bar), Relieving, Nitrile
S - 0-232 PSIG (16 bar), Non-Relieving, Nitrile
C - 0-30 PSIG (2 bar), Relieving, Nitrile
D - 0-60 PSIG (4 bar), Relieving, Nitrile
F - 0-125 PSIG (8 bar), Relieving, Nitrile
P - 0-30 PSIG (2 bar), Non-Relieving, Nitrile
W - 0-60 PSIG (4 bar), Non-Relieving, Nitrile
R - 0-125 PSIG (8 bar), Non-Relieving, Nitrile
G - 0-232 PSIG (16 bar), Relieving, Nitrile
S - 0-232 PSIG (16 bar), Non-Relieving, Nitrile
C6
Bowl/Drain Options
K - Plastic Bowl with Guard, Manual Drain
L - Metal Bowl w/ No Sight Gauge, Manual Drain
R - Plastic Bowl with Guard, Piston Drain
S - Metal Bowl w/ No Sight Gauge, Piston Drain
K - Plastic Bowl with Guard, Manual Drain
L - Metal Bowl w/ No Sight Gauge, Manual Drain
R - Plastic Bowl with Guard, Piston Drain
S - Metal Bowl w/ No Sight Gauge, Piston Drain
C7
Option 1
0 - None
C - Tamper Resistant Regulator Adjustment
G - Pressure Gauge
P - Metal Panel Mount Nut
0 - None
C - Tamper Resistant Regulator Adjustment
G - Pressure Gauge
P - Metal Panel Mount Nut
C8
Option 2
0 - None
0 - None
C9
Design Level
B - Current
B - Current
H
176.35 (6.94)
mm (Inch)
W
40 (1.57)
mm (Inch)
D
40 (1.57)
mm (Inch)
A
73 (2.87)
mm (Inch)
C
mm (Inch)
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청