Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
ENS
Description
B11H - Guide bush with collar
Bill of material
B11H60136
CODE
Code
D1
60 mm
L
mm
L2
mm
D2
80 mm
D3
86 mm
K
20 mm
WEIGHT
Weight
kg
MAT
Material
1.7131 61÷63 HRC
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    ENS
    B11M - Guide bush with collar
    Rigon
    RPB2 - Ringed lead bush
    ENS
    B10M - Guide bush with centering collar
    PlaSteel
    R0198 - Headed Guide Bush, tight fit - B1
    STRACK
    W32 - Guide bush
    ENS
    B5AG - Flanged guide bush for ball cage DIN 9831 / ISO 9448-5
    Bordignon
    FT - Guide bushing - steel
    ENS
    BRSC - Recirculating ball guide bush for ejector set
    Misumi
    LCH - Bushings for Locating Pins with Oil Grooves - Shoulder - Straight
    KIPP
    K1022 - Drill bushes flanged DIN 172 Form A
    norelem
    03188 - Bushes cylindrical
    AMF - ANDREAS MAIER Fellbach
    AMF 6214ZN-250-03 - Zero-point clamping sleeve for pressing in
    KIPP
    K0362 - Bushes cylindrical
    FIBRO
    2132.10.03. .1 - Bush for die lifting bolt
Previews
3D
Dimension
2D
Download CAD models