B28-03-CA00B
Parker Pneumatic Division
Air Preparation Products
Wilkerson FRLs
Powered by
CAD모델 선택
{parkerpdn/frl/wilkerson/b28_asmtab.prj},{NB=B28-03-CA00B},{PR=B28 - Filter/Regulator, Standard},{C1=B28},{C2=0},{C3=3},{C5=C},{C6=A},{C7=0},{C8=0},{C9=B},{PPATH=b08_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
Parker Pneumatic Division
Description
B28 - Wilkerson Filter/Regulators
Bill of material
B28-03-CA00B
PN
B28-03-CA00B
PR
Product
B28 - Filter/Regulator, Standard
C1
Filter/Regulator
B28 - Filter/Regulator, Standard
B28 - Filter/Regulator, Standard
C2
Thread Type
0 - NPT
C - BSPP
0 - NPT
C - BSPP
C3
Pipe Size
3 - 3/8 inch
4 - 1/2 inch
6 - 3/4 inch
3 - 3/8 inch
4 - 1/2 inch
6 - 3/4 inch
C5
Diaphragm/Spring Options
C - 0-30 PSIG, Relieving, Nitrile
D - 0-60 PSIG, Relieving, Nitrile
F - 0-125 PSIG, Relieving, Nitrile
G - 0-250 PSIG, Relieving, Nitrile
J - 0-30 PSIG, Relieving, Fluorocarbon
K - 0-60 PSIG, Relieving, Fluorocarbon
L - 0-125 PSIG, Relieving, Fluorocarbon
M - 0-250 PSIG, Relieving, Fluorocarbon
P - 0-30 PSIG, Non-Relieving, Nitrile
W - 0-60 PSIG, Non-Relieving, Nitrile
R - 0-125 PSIG, Non-Relieving, Nitrile
S - 0-250 PSIG, Non-Relieving, Nitrile
V - 0-30 PSIG, Non-Relieving, Fluorocarbon
X - 0-60 PSIG, Non-Relieving, Fluorocarbon
Y - 0-125 PSIG, Non-Relieving, Fluorocarbon
Z - 0-250 PSIG, Non-Relieving, Fluorocarbon
C - 0-30 PSIG, Relieving, Nitrile
D - 0-60 PSIG, Relieving, Nitrile
F - 0-125 PSIG, Relieving, Nitrile
G - 0-250 PSIG, Relieving, Nitrile
J - 0-30 PSIG, Relieving, Fluorocarbon
K - 0-60 PSIG, Relieving, Fluorocarbon
L - 0-125 PSIG, Relieving, Fluorocarbon
M - 0-250 PSIG, Relieving, Fluorocarbon
P - 0-30 PSIG, Non-Relieving, Nitrile
W - 0-60 PSIG, Non-Relieving, Nitrile
R - 0-125 PSIG, Non-Relieving, Nitrile
S - 0-250 PSIG, Non-Relieving, Nitrile
V - 0-30 PSIG, Non-Relieving, Fluorocarbon
X - 0-60 PSIG, Non-Relieving, Fluorocarbon
Y - 0-125 PSIG, Non-Relieving, Fluorocarbon
Z - 0-250 PSIG, Non-Relieving, Fluorocarbon
C6
Bowl/Drain Options
A - Metal Bowl w/ No Sight Gauge, Auto Drain
E - Plastic Bowl with Guard, 1/8 Inch NPT Threaded Insert
F - Metal Bowl with Sight Gauge, 1/8 Inch NPT Threaded Insert
G - Plastic Bowl with Guard, Auto Drain
H - Metal Bowl with Sight Gauge, Auto Drain
K - Plastic Bowl with Guard, Manual Drain
L - Metal Bowl with Sight Gauge, Manual Drain
M - Metal Bowl w/ No Sight Gauge, Manual Drain
U - Metal Bowl w/ No Sight Gauge, 1/8 Inch NPT Threaded Insert
A - Metal Bowl w/ No Sight Gauge, Auto Drain
E - Plastic Bowl with Guard, 1/8 Inch NPT Threaded Insert
F - Metal Bowl with Sight Gauge, 1/8 Inch NPT Threaded Insert
G - Plastic Bowl with Guard, Auto Drain
H - Metal Bowl with Sight Gauge, Auto Drain
K - Plastic Bowl with Guard, Manual Drain
L - Metal Bowl with Sight Gauge, Manual Drain
M - Metal Bowl w/ No Sight Gauge, Manual Drain
U - Metal Bowl w/ No Sight Gauge, 1/8 Inch NPT Threaded Insert
C7
Option 1
0 - None
C - Tamper Resistant Regulator Adjustment
G - Pressure Gauge
P - Metal Panel Mount Nut
0 - None
C - Tamper Resistant Regulator Adjustment
G - Pressure Gauge
P - Metal Panel Mount Nut
C8
Option 2
0 - None
0 - None
H
285.86(11.25)
mm(INCH)
W
73 (2.87)
mm(INCH)
D
73 (2.87)
mm(INCH)
A
104.8 (4.13)
mm(INCH)
C
0
mm(INCH)
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청