Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Alfa Laval
Description
B2CMP - 31MP - Bend 90-Flange two ends
Bill of material
211008
IDNR
Item number
NAME
Name
DESC
Description
90-TRI-CLAMP BEND, POL'D ID/OD
SHAPE
Shape
Bend 90-Flange two ends
STANDARD
Standard
ASME
MATERIAL
Material
304
SURFACE
Surface
#7
CERTIFICAT
Certificat
3A
SIZEINCH
Size
Inch
SIZEMM
Size
mm
A1
Height
mm
A2
Height
mm
OD1
Diameter
mm
ID1
Diameter
mm
R1
Radius
mm
F1
Diameter
mm
FH1
Height
2.85 mm
F2
Diameter
mm
FH2
Height
2.85 mm
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models