Catalog navigation
CAD model selection
Selectable products: 27
HELP_VARIABLE
Company
Alfa Laval
Description
B2KS - Bend 45
Bill of material
9634000515
IDNR
Item number
NAME
Name
DESC
Description
SHAPE
Shape
Bend 45
STANDARD
Standard
ASME
MATERIAL
Material
SURFACE
Surface
CERTIFICATE
Certificate
3A
SIZEINCH
Size
Inch
SIZEMM
Size
mm
A1
Height
mm
A2
Height
mm
ANG1
Angle
45 °
R
Radius
mm
OD1
Diameter
mm
ID1
Diameter
mm
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US
VERS
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Alfa Laval
    B2S - Bend 90
    Alfa Laval
    B7MP - Tee-Flange three ends
    Alfa Laval
    B7RWWW - Tee Reducing
    Alfa Laval
    B31-14MP - Reducer Concentric
    Alfa Laval
    L31 - Reducer Concentric
    Alfa Laval
    14WMPS - Ferrule
    Alfa Laval
    L14AM - Ferrule
    Alfa Laval
    2WK - Bend 45
    Alfa Laval
    B7WWW - Tee
    Alfa Laval
    16AMP - End Cap 16AMP
    Alfa Laval
    A13MHM - Clamp rings
    Alfa Laval
    B2S - Bend 90
    Alfa Laval
    2WCL - Bend 90
    Alfa Laval
    14MPHR - Hose adapter
Previews
3D
Dimension
2D
Download CAD models