Catalog navigation
CAD model selection
Selectable products: 27
HELP_VARIABLE
Company
Alfa Laval
Description
B2S - Bend 90
Bill of material
9634000222
IDNR
Item number
NAME
Name
DESC
Description
SHAPE
Shape
Bend 90
STANDARD
Standard
ASME BPE
MATERIAL
Material
316L
SURFACE
Surface
CERTIFICATE
Certificate
3A
OD1
Diameter
mm
ID1
Diameter
mm
L1
Height
mm
L2
Height
mm
R1
Radius
mm
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Alfa Laval
    BS14AM - Ferrule
    Alfa Laval
    B2UMPBOA - Use point
    Alfa Laval
    B7RWWW - Tee Reducing
    Alfa Laval
    B2KS - BPE Weld 45
    Alfa Laval
    16AMP - End Cap 16AMP
    Alfa Laval
    14WMPS - Short Ferrule
    Alfa Laval
    14WMPS - Ferrule
    Alfa Laval
    B7WWW - Tee
    Alfa Laval
    B288S - Bend 88
    Alfa Laval
    L14AM - Ferrule
    Alfa Laval
    2WCL - Bend 90
    Misumi
    SL-SNWE, SH-SNWE, SHD-SNWE, SL-SNWES, SH-SNWES, SHD-SNWES - (Precision Cleaning) Sanitary Pipe Fittings - Welded Both Ends, 90 Degree Elbow
    Alfa Laval
    DIN11852 - Bend 90 Short
    BENE INOX - Stainless steel valves, pipes and fittings
    Modèle 62241 - 90°  bend  - Stainless steel 304 - 316L
Previews
3D
Dimension
2D
Download CAD models