Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton B-Line
Description
B303 - Beam Clamp
Bill of material
B303ZN
PN
Part No.
B303 ZN
TYPE
Type
B303
SS
Set Screw Thread Size
3/8-16 Inch
RS
Rod Thread Size
1/4-20 Inch
T
11 GA. Inch
W
1.062 Inch
H
2.312 Inch
A
3.675 Inch
B
0.825 Inch
E
0.719 Inch
F
3/32 Inch
SSS
Set Screw Size
3/8x2 Inch
G
2.192 Inch
K
0.531 Inch
FINISH
Standard Finishes
LOD
Level of Details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Eaton B-Line
    B494-12, B494-18, B494-24 - Cantilever Bracket
    Eaton B-Line
    B441-22 - Beam Clamp
    Eaton B-Line
    B409-12, B409-18, B409-24 - Cantilever Bracket
    Eaton B-Line
    B409UF-12, B409UF-18, B409UF-21 - Under Floor Support Bracket
    Eaton B-Line
    B355 - Beam Clamp
    Eaton B-Line
    B305 - Beam Clamp
    Eaton B-Line
    B314 - Window Beam Clamp
    Eaton B-Line
    B306 - Beam Clamp
    Eaton B-Line
    B500 - Square U-Bolt
    Eaton B-Line
    B422-1 - Horizontal Right Angle Beam Clamps
    Eaton B-Line
    B427 - I-Beam Clamp
    Eaton B-Line
    B435 - Beam Clamp
    Eaton B-Line
    B422-1/2 - Horizontal Right Angle Beam Clamps
    Eaton B-Line
    B307 - Beam Clamp
Previews
3D
Dimension
2D
Download CAD models