Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton B-Line
Description
B306 - Beam Clamp
Bill of material
B306ZN
PN
Part No.
B306 ZN
TYPE
Type
B306
SS
Set Screw Thread Size
1/2-13 Inch
RS
Rod Thread Size
3/8-16 Inch
T
7 GA. Inch
W
1.188 Inch
H
2.380 Inch
A
3.595 Inch
B
0.828 Inch
E
0.772 Inch
F
1/8 Inch
SSS
Set Screw Size
1/2x2 Inch
G
2.201 Inch
K
0.594 Inch
FINISH
Standard Finishes
LOD
Level of Details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Eaton B-Line
    B307 - Beam Clamp
    Eaton B-Line
    B494-12, B494-18, B494-24 - Cantilever Bracket
    Eaton B-Line
    B409UF-12, B409UF-18, B409UF-21 - Under Floor Support Bracket
    Eaton B-Line
    B409-12, B409-18, B409-24 - Cantilever Bracket
    Eaton B-Line
    B444 - Rod Support
    Eaton B-Line
    B308 - Beam Clamp
    Eaton B-Line
    B355 - Beam Clamp
    Eaton B-Line
    B422-1 - Horizontal Right Angle Beam Clamps
    Eaton B-Line
    B314 - Window Beam Clamp
    Eaton B-Line
    B312-12 - Beam Clamp Anchor
    Eaton B-Line
    B441-22 - Beam Clamp
    Eaton B-Line
    B441-22A - Beam Clamp
    Eaton B-Line
    B427 - I-Beam Clamp
    Eaton B-Line
    B435 - Beam Clamp
Previews
3D
Dimension
2D
Download CAD models