Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Alfa Laval
Description
B32-14MP - Reducer Eccentric
Bill of material
9634039817
IDNR
Item number
NAME
Name
DESC
Description
SHAPE
Shape
Reducer Eccentric B32-14MP
STANDARD
Standard
ASME
MATERIAL
Material
SURFACE
Surface
#7
ALSIS
AlfaLaval code
5070
CERTIFICATE
Certificate
3A
SIZEINCH
Size
Inch
SIZEMM
Size
mm
A1
Height
mm
A2
Height
mm
A3
Height
12.70 mm
OD1
Diameter
mm
OD2
Diameter
mm
ID1
Diameter
mm
ID2
Diameter
mm
F1
Diameter
mm
FH1
Height
2.85 mm
F2
Diameter
mm
FH2
Height
2.85 mm
W
Weight
kg
INFOROW
Product Specification
Data Sheet ROW
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Alfa Laval
    B7MP - Tee-Flange three ends
    Alfa Laval
    B32S - Reducer Eccentric
    Alfa Laval
    B7RMP - Tee Reducing-Flange three ends
    Alfa Laval
    B31S-14MP - Reducer Concentric
    Alfa Laval
    14RMP - TC ferrule for expanding
    Alfa Laval
    L2CM - Bend 90
    BENE INOX - Stainless steel valves, pipes and fittings
    Modèle 8042 - Clamp concentric reducer - Stainless steel 316L
    Alfa Laval
    B31-14MP - Reducer Concentric
    BENE INOX - Stainless steel valves, pipes and fittings
    Modèle 63418 - Collier clamp double articulation - Inox 304
    Alfa Laval
    Reducer Concentric
    Alfa Laval
    B7MMW - Tee
    Alfa Laval
    L32 - Reducer Eccentric L32
    Alfa Laval
    B32-14MP - Reducer Eccentric
    Haberkorn
    Roller chains standard simplex DIN 8188
Previews
3D
Dimension
2D
Download CAD models