Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton B-Line
Description
B321-2 - Beam Clamp
Bill of material
B321-2ZN
PN
Part No.
B321-2 ZN
TYPE
Type
B321-2
SS
Set Screw Thread Size
1/2-13 Inch
RS
Rod Thread Size
1/2-13 Inch
T
1/4 Inch
W
1.352 Inch
H
3.562 Inch
A
4.812 Inch
B
0.938 Inch
C
0.857 Inch
D
0.281 Inch
E
1.340 Inch
F
3/16 Inch
G
3.312 Inch
K
0.671 Inch
J
0.937 Inch
X
0.516 Inch
SSS
Set Screw Size
1/2x2 1/2 Inch
FINISH
Standard Finishes
LOD
Level of Details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models