Catalog navigation
CAD model selection
Selectable products: 32
HELP_VARIABLE
Company
Alfa Laval
Description
B32M - Reducer Eccentric
Bill of material
9634039024
IDNR
Item number
NAME
Name
DESC
Description
SHAPE
Shape
Reducer Eccentric B32M
STANDARD
Standard
ASME BPE
MATERIAL
Material
1.4404 (316L)
SURFACE
Surface
SIZEINCH
Size
Inch
SIZEMM
Size
mm
CERTIFICATE
Certificate
3A
A1
Height
mm
A2
Height
mm
A3
Height
mm
OD1
Diameter
mm
OD2
Diameter
mm
ID1
Diameter
mm
ID2
Diameter
mm
F1
Diameter
mm
FH1
Height
mm
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Alfa Laval
    LKB Actuator 1-Inch - Butterfly Valve
    Alfa Laval
    LKH - Centrifugal Pumps
    Alfa Laval
    B32MS - Reducer Eccentric
    Alfa Laval
    B31MS - Reducer Concentric
    Alfa Laval
    B7WWM - Tee-Flange stud
    Alfa Laval
    B7WWW - Tee
    Alfa Laval
    B7WWMS - Tee-Flange stud
    BENE INOX - Stainless steel valves, pipes and fittings
    Model 61228 - Eccentric reducer with short straight ends - Stainless steel 304 - 316L
    ABB Automation
    FSM4000-SE41FH - Electromagnetic Flowmeter Sensor, liner material Hard Rubber / Soft Rubber, Ceramic Carbide
    Alfa Laval
    B31M - Reducer Concentric
    Alfa Laval
    BS14AM - Ferrule
    Alfa Laval
    17MP - Tri-Clamp Adapter 17MP-14
    Alfa Laval
    21MP - Male Adapter 21MP
    Alfa Laval
    B32S - Reducer Eccentric
Previews
3D
Dimension
2D
Download CAD models