Catalog navigation
CAD model selection
Selectable products: 46
HELP_VARIABLE
Company
Alfa Laval
Description
B32MS - Reducer Eccentric
Bill of material
9614207809
IDNR
Item number
NAME
Name
DESC
Description
SHAPE
Shape
Reducer Eccentric B32MS
STANDARD
Standard
ASME BPE
MATERIAL
Material
316L
SURFACE
Surface
SIZEINCH
Size
Inch
SIZEMM
Size
mm
A1
Height
mm
A2
Height
mm
A3
Height
mm
OD1
Diameter
mm
OD2
Diameter
mm
ID1
Diameter
mm
ID2
Diameter
mm
F1
Diameter
mm
FH1
Height
mm
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Alfa Laval
    B32S - Reducer Eccentric
    Alfa Laval
    B7MP - Tee-Flange three ends
    Alfa Laval
    B7MPS - Tee-Flange three ends
    Alfa Laval
    14MPHR - Hose adapter
    Alfa Laval
    B32 - Reducer Eccentric
    Alfa Laval
    13MHHM - Clamp rings
    FG INOX
    P.P4C_A - ASME BPE 90° WELDING BENDS Stainless steel 316L
    Alfa Laval
    B7RWWMS - Tee Reducing-Flange stud
    Alfa Laval
    B31-14MP - Reducer Concentric
    Alfa Laval
    14WMPS - Short Ferrule
    Alfa Laval
    DV-ST 2-way ISO 1127 - Unique Diaphragm Valves
    Alfa Laval
    B7WWMS - Tee-Flange stud
    Alfa Laval
    B32-14MP - Reducer Eccentric
    Alfa Laval
    16AMP - End Cap 16AMP
Previews
3D
Dimension
2D
Download CAD models