Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HPC
Description
B332 - Miniature right angle drive gearbox - Torque up to 0.68Nm
Bill of material
HPC - B332.31.2
REF
Part number
TYP
Type
RAP
Ratios
1:1
REND
Efficiency at 1000 RPM
94% 1500t/min
VME
Max. input speed
t/min
INFO
Informations
Information
INFO
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models