Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Boteco
Description
B351 - MANIGLIA CON TUBO D.30 NERO CON FINALI VERTICALI
Bill of material
B351300.TG300198
ART
Art.
I
mm
L
mm
D
30 mm
H
85 mm
HH
h
55 mm
A
40 mm
B
19 mm
D1
d1
M08
PESO
Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models