Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KVT Fastening
Description
B38 / SB38 - Cable holder
Bill of material
KVT B38-CableTyrap-12
BZC
Orderspecification
DXL
Holder size
16mm x 12mm
I
Inner distance
16 mm
L
Length
12 mm
W
Material
K
Around head
Ø 38 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models